IESNA:LM-63-2002
[TEST]P1363193
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-835-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 80CRI 3500K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15994.7
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
3056.4 3441.8 3688.3 3679.4 3401.5 3150.5 3119.2 3262.6 3486.7 3809.3 4078.2 4383.0 4665.3 4979.0 5234.5 5431.6 5660.2 5861.9 
5965.0 6027.7 6077.0 5933.6 5422.7 3858.6 1604.4 1044.2 932.2 829.1 708.1 493.0 291.3 210.6 67.2 35.9 17.9 0.0 0.0 
3056.4 3392.5 3674.9 3670.4 3374.6 3150.5 3096.8 3235.7 3486.7 3769.0 4091.7 4369.5 4665.3 4983.5 5243.4 5445.1 5660.2 5875.3 
5991.8 6059.1 6121.8 5978.4 5454.1 4051.3 1743.3 1057.6 950.1 851.5 717.0 519.9 304.7 224.1 76.2 35.9 17.9 0.0 0.0 
3056.4 3392.5 3670.4 3688.3 3437.4 3181.9 3105.7 3213.3 3428.4 3733.1 4051.3 4333.7 4620.5 4893.9 5221.0 5400.3 5660.2 5897.7 
6072.5 6166.6 6242.8 6207.0 5772.2 4616.0 2290.1 1111.4 977.0 900.8 806.7 681.2 389.9 282.3 174.8 107.6 44.8 4.5 0.0 
3056.4 3370.1 3634.5 3733.1 3535.9 3271.5 3146.1 3195.3 3356.7 3621.1 3912.4 4194.7 4463.6 4728.0 5041.8 5319.6 5539.2 5803.6 
6032.2 6215.9 6336.9 6507.2 6377.3 5575.1 3979.6 1707.5 1062.1 909.8 815.6 717.0 488.5 380.9 255.4 134.4 53.8 4.5 0.0 
3056.4 3347.7 3598.7 3764.5 3679.4 3450.8 3271.5 3213.3 3298.4 3477.7 3710.7 3961.7 4226.1 4486.0 4723.6 5023.8 5319.6 5601.9 
5879.8 6153.2 6395.2 6556.5 6749.2 6511.7 5633.3 3576.3 1317.6 735.0 578.1 461.6 358.5 228.6 165.8 103.1 40.3 4.5 0.0 
3056.4 3307.4 3540.4 3742.1 3827.2 3715.2 3531.5 3383.6 3329.8 3410.5 3562.8 3751.1 3997.5 4226.1 4463.6 4692.2 4943.2 5301.7 
5588.5 5808.1 5991.8 6269.7 6592.4 7054.0 7116.7 6242.8 4212.7 1550.6 609.5 394.4 277.9 188.2 121.0 76.2 35.9 9.0 0.0 
3056.4 3258.1 3477.7 3688.3 3849.7 3921.4 3876.5 3737.6 3625.6 3576.3 3616.6 3728.7 3894.5 4105.1 4324.7 4557.7 4795.3 5086.6 
5395.8 5687.1 5973.9 6274.2 6682.0 7336.3 8237.1 8582.2 7417.0 4983.5 2509.7 914.2 412.3 255.4 156.9 89.6 44.8 17.9 0.0 
3056.4 3204.3 3374.6 3562.8 3728.7 3881.0 3997.5 4096.1 4158.9 4226.1 4253.0 4306.8 4396.4 4530.9 4741.5 5001.4 5324.1 5687.1 
6041.1 6462.4 6892.6 7358.7 7963.7 8631.5 9729.5 11284.6 11808.9 11038.1 9581.6 6973.3 4288.8 2240.8 757.4 313.7 112.0 
31.4 0.0 
3056.4 3159.5 3280.5 3414.9 3540.4 3665.9 3782.4 3921.4 4087.2 4315.7 4575.7 4875.9 5176.2 5548.2 5982.9 6507.2 7071.9 
7703.8 8398.4 9061.7 9725.0 10397.2 11132.2 11988.2 12960.7 14332.0 15447.9 16608.6 17038.9 15837.8 13628.4 9465.0 
4781.8 1532.7 161.3 40.3 0.0 
3056.4 3137.1 3249.1 3361.2 3477.7 3589.7 3679.4 3809.3 3966.2 4167.8 4427.8 4719.1 5032.8 5440.6 5920.1 6547.6 7197.4 7986.1 
8748.0 9545.7 10294.1 11056.0 11813.4 12642.5 13583.6 14677.1 15425.5 16850.7 17782.8 17074.7 14789.1 9514.3 4512.9 
981.5 147.9 40.3 0.0 
3056.4 3101.2 3168.5 3240.2 3307.4 3365.6 3419.4 3491.1 3598.7 3746.6 3930.3 4145.4 4387.4 4714.6 5149.3 5714.0 6341.4 7116.7 
7950.3 8806.3 9586.0 10307.6 10997.7 11696.9 12490.1 12924.8 12678.3 13350.6 14211.0 14157.2 12597.7 7112.2 2173.6 345.1 
98.6 44.8 0.0 
3056.4 3060.9 3092.3 3141.6 3168.5 3190.9 3204.3 3235.7 3289.5 3379.1 3500.1 3652.5 3818.3 4051.3 4365.0 4772.9 5230.0 5812.6 
6484.8 7166.0 7806.9 8380.5 8927.3 9478.5 9931.1 9962.5 9429.2 9550.2 9621.9 8994.5 7932.4 4795.3 1483.4 206.2 
71.7 40.3 0.0 
3056.4 3025.1 3020.6 3025.1 3029.5 3007.1 2980.2 2948.9 2953.3 2971.3 3016.1 3065.4 3123.6 3217.8 3338.8 3504.6 3701.8 3912.4 4217.1 
4539.8 4862.5 5162.8 5454.1 5722.9 5888.8 5718.5 5126.9 4651.9 3661.4 2267.7 1353.4 712.6 251.0 89.6 49.3 35.9 0.0 
3056.4 2971.3 2899.6 2827.9 2733.7 2626.2 2491.7 2352.8 2209.4 2025.7 1837.4 1604.4 1326.5 1075.6 882.9 761.9 703.6 658.8 631.9 
605.0 587.1 578.1 564.7 528.8 475.0 394.4 313.7 242.0 192.7 156.9 121.0 94.1 71.7 53.8 35.9 26.9 0.0 
3056.4 2908.5 2760.6 2599.3 2415.6 2187.0 1922.6 1595.4 1236.9 927.7 717.0 618.5 569.2 528.8 501.9 484.0 470.6 452.6 434.7 412.3 
385.4 363.0 336.1 309.2 277.9 246.5 206.2 174.8 143.4 121.0 94.1 71.7 49.3 40.3 26.9 17.9 0.0 
3056.4 2863.7 2639.6 2379.7 2088.4 1720.9 1304.1 905.3 703.6 618.5 569.2 524.3 484.0 452.6 430.2 407.8 389.9 367.5 345.1 331.6 318.2 
304.7 291.3 264.4 233.0 206.2 183.7 161.3 134.4 103.1 71.7 49.3 35.9 26.9 17.9 13.4 0.0 
3056.4 2801.0 2496.2 2164.6 1756.8 1245.9 842.5 672.2 614.0 560.2 506.4 461.6 425.7 398.9 376.5 363.0 340.6 322.7 300.3 282.3 264.4 251.0 
233.0 219.6 201.7 183.7 161.3 130.0 103.1 71.7 53.8 40.3 31.4 17.9 13.4 9.0 0.0 
3056.4 2747.2 2379.7 1949.5 1434.1 923.2 685.7 614.0 569.2 519.9 466.1 421.3 389.9 363.0 345.1 322.7 304.7 282.3 264.4 251.0 233.0 224.1 
210.6 197.2 183.7 165.8 138.9 112.0 89.6 71.7 53.8 35.9 22.4 13.4 9.0 9.0 0.0 
3056.4 2724.8 2290.1 1783.7 1187.6 761.9 640.9 591.6 546.7 493.0 443.7 407.8 376.5 349.6 327.2 309.2 286.8 268.9 246.5 228.6 215.1 201.7 188.2 
174.8 161.3 143.4 121.0 98.6 85.1 67.2 49.3 31.4 13.4 9.0 4.5 4.5 0.0 
3056.4 2684.5 2227.3 1689.5 1057.6 694.6 622.9 578.1 528.8 484.0 439.2 403.3 376.5 354.0 331.6 309.2 286.8 264.4 242.0 224.1 206.2 188.2 174.8 
161.3 143.4 121.0 98.6 80.7 67.2 53.8 35.9 22.4 9.0 4.5 4.5 0.0 0.0 
3056.4 2675.5 2200.4 1599.9 981.5 685.7 618.5 573.6 528.8 488.5 443.7 412.3 389.9 367.5 336.1 313.7 295.8 273.4 246.5 224.1 206.2 188.2 170.3 
152.4 130.0 103.1 80.7 67.2 53.8 40.3 26.9 17.9 9.0 4.5 0.0 0.0 0.0 
3056.4 2666.5 2187.0 1604.4 963.5 681.2 618.5 573.6 528.8 488.5 443.7 412.3 389.9 367.5 340.6 313.7 295.8 273.4 251.0 224.1 206.2 188.2 170.3 
152.4 130.0 103.1 76.2 67.2 53.8 35.9 26.9 13.4 4.5 4.5 0.0 0.0 0.0 
